Publish your products
Roof Hatches
Roof Hatches
Roof Hatches

    Roof Hatches

    4.4 out of 5 stars4.4(9 reviews)

    This hatch solves:

    • Roof access
    • Protects the roof opening
    • Withstands rough handling and exposure to the elements
    • Aluminum Guard Rail System available

    Reduce Costs and Increase Quality

    Reduce maintenance costs by using an aluminum hatch which is naturally corrosion resistant with minimal ongoing maintenance or upkeep.  Aluminum is high strength and is used in planes, cars, trucks, buses, trains, and buildings.  

    Roof Hatches also available in galvanized steel. 

    Reduce Risks

    With over 75 years of experience providing access solutions, we know the codes and are experts in this area.  Units are built to meet or exceed OSHA 1910 Subpart D design criteria.  Without the correct roof hatch, there could be injury, liability, and loss of money, which puts companies' reputations and lives at stake.  

    Aesthetically Pleasing and Sustainable Material

    The standard aluminum mill finish will not rust or stain the surrounding structure.  In addition, aluminum is 100 percent recyclable and retains its properties indefinitely.

    The galvanized steel roof hatches are painted with red oxide primer.  

    Key Details of Roof Hatch

    • Smooth and easy controlled operation
    • Supports a minimum live load of 40 psf 
    • Maximum deflection of .67% 
    • 20 psf (97kg/m²) wind uplift
    • Weather tight with fully welded corner joints on cover and curb
    Specification
    • SECTION 07 72 33

      ROOF HATCHES

      PART 1 GENERAL

      1.1 SECTION INCLUDES

      A. Metal roof hatches with integral curbs.

      1.2 RELATED SECTIONS

      A. Section 05 12 00 - Structural Steel Framing: Roof structure and opening support.

      B. Section 05 55 00 - Metal Stair Treads and Nosings: Miscellaneous metal supports.

      C. Section 06 10 00 - Rough Carpentry: Roof framing and opening support.

      D. Section 07 42 00 - Wall Panels: Roof curb flashing.

      1.3 REFERENCES

      A. OSHA 1910.23: Ladders.

      B. OSHA 1910.28: Duty to have fall protection and falling object protection.

      1.4 SUBMITTALS

      A. Submit under provisions of Section 01300.

      B. Manufacturer's data sheets on each product to be used, including:

      1. Preparation instructions and recommendations.

      2. Storage and handling requirements and recommendations.

      3. Installation methods.

      C. Shop Drawings for Roof Hatches:

      1. Plan and section of stair installation.

      2. Indicate rough opening dimensions for ceiling and/or roof openings.

      1.5 DELIVERY, STORAGE, AND HANDLING

      A. Store roof hatch until installation inside under cover in manufacturer's unopened packaging. If stored outside, store under a tarp or suitable cover.

      1.6 WARRANTY

      A. Limited Warranty: Five years against defective material and workmanship, covering parts only. Defective parts, as deemed by the manufacturer, will be replaced at no charge, freight excluded, upon inspection at manufacturer's plant.

      PART 2 PRODUCTS

      2.1 MANUFACTURERS

      A. Acceptable Manufacturer: Precision Ladders, LLC, which is located at: P. O. Box 2279; Morristown, TN 37816-2279; Toll Free Tel: 800-225-7814; Tel: 423-586-2265; Fax: 423-586-2091; Web: www.PrecisionLadders.com

      B. Requests for substitutions will be considered in accordance with provisions of Section 01600.

      2.2 METAL ROOF HATCHES WITH INTEGRAL CURB

      A. Metal Roof Hatches with Integral Curb and Components: Curb, cover, pressure control, hardware, and finishes.

      1. Models: Model PH-G**** [****= opening size in feet and inches; for example PH-G2630 is PH-G 2’6” x 3’0” (762 mm x 914 mm)] for a galvanized steel roof hatch or PH-A**** [****= opening size in feet and inches; for example PH-A2630 is PH-A 2’6” x 3’0”(762 mm x 914 mm)] for an aluminum roof hatch. Roof Hatch as manufactured by Precision Ladders, LLC.

      2. Capacity: Cover shall be reinforced to support a minimum live load of 40 psf (195kg/m²) with a maximum deflection of .67% of the span and a 20 psf (97 kg/m²) wind uplift for galvanized steel (Model PH-G) and aluminum (Model PH-A) roof hatches.

      3. Performance Characteristics: Operation of the cover shall be smooth and easy with controlled operation throughout the entire arc of opening and closing. Operation of the cover shall not be affected by temperature. Entire hatch shall be weather tight with fully welded corner joints on cover and curb.

      4. Performance Standard: Unit shall comply with OSHA 1910.23 and OSHA 1910.28.

      B. Components:

      1. Curb

      a. Formed from 14 gauge galvanized steel of lock forming quality per ASTM A-525 with G90 coating (.090 Aluminum H-14 3003 on aluminum models).

      b. Sheathed with 1" (25 mm) of rigid fiber board insulation.

      c. Height of 12" (305 mm) unless indicated otherwise on drawings.

      d. 4" (102 mm) integral flange for securing to roof.

      e. Hinges connecting curb to door shall be 1/8" (3.175 mm), 2 piece formed steel with 3/8 (9.525 mm) pivot pin.

      f. Extruded rubber gasket within a 20 gauge extruded aluminum track shall be securely attached to the frame to make the unit weathertight.

      2. Cover

      a. Formed from 14 gauge galvanized steel of lockforming quality per ASTM A-525 with G90 coating (.090 Aluminum H-14 3003 on aluminum models).

      b. Liner shall be 22 gauge galvanized steel with G90 coating (.040 Aluminum H-14 3003 on aluminum models).

      c. Insulation between cover and liner to be 1" (25 mm) thick U.L. plain fiberglass 0.75# density.

      d. Lid shall be reinforced as required with 11 ga. steel channel (.090 Aluminum H-14 3003 on aluminum models).

      e. A one point cab lock is to be provided with a built-in inside handle on units with a length of 4' 6" (1372 mm) or less. On units of greater length, a 2 point slam lock will be used.

      f. Exterior of cover shall be devoid of hardware with the exception of the outside handle.

      g. Outside handle shall be vinyl coated, steel T-handle.

      h. Automatic hold-open device shall be formed from 3/16" (4.76 mm) steel flat bar and 1/2" (12.7 mm) diameter steel round stock with a vinyl grip.

      i. Padlock provisions provided on both interior and exterior of unit.

      j. Extruded rubber gasket shall be securely attached to the liner, thus providing a weather-tight seal.

      3. Pressure Control: Opening/closing assistance/resistance shall be provided with spring-loaded pressure intensifiers consisting of a telescoping tube; the top (outer) tube shall be 1 5/16" (33.34 mm),bottom (inner) tube shall be 1 1/2" (38.1 mm). Tubes shall be cadmium plated and chromate-sealed.

      4. Hardware: Corrosion resistant hardware and fasteners is standard.

      5. Finish: Red oxide primer OR Mill finish aluminum

      C. Accessories:

      1. Precision Safety Access Handrail, mounted to outside corner of hatch curb, to provide a fixed hand hold assist when entering or exiting the hatch.

      2. Precision Extend-A-Rail, to be mounted to hatch access ladder, to provide a retractable hand hold assist when entering or exiting the hatch.

      3. Precision Aluminum Guard Rail System with self-closing gate, mounted to exterior of hatch, to protect the roof opening.

      2.3 FABRICATION

      A. Completely fabricate roof hatch ready for installation before shipment to the site.

      PART 3 EXECUTION

      3.1 EXAMINATION

      A. Do not begin installation until rough opening and structural support have been properly prepared.

      B. If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.

      C. Examine materials upon arrival at site. Notify the carrier and manufacturer of any damage.

      3.2 INSTALLATION

      A. Install in accordance with manufacturer's instructions and approved submittals.

      3.3 PROTECTION

      A. Protect installed products until completion of project.

      B. Touch-up, repair or replace damaged products before Substantial Completion.

      END OF SECTION

    Technical specification
    • Unique ref.roof-hatches
    • Product familyRoof Hatches
    • Product groupAluminum and Galvanized
    • TypeObject (single object)
    • Date of publishing2021-08-26
    • Edition number1
    Related
    • Material mainAluminum
    • Material secondaryGalvanized steel
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryConstruction - Access doors & panels
    • IFC classificationObject
    • Uniclass 2015 CodePr_30_59_36
    • Uniclass 2015 DescriptionHatches and access panels
    • CSI MasterFormat 2014 Code07 72 33
    • CSI MasterFormat 2014 TitleRoof Hatches
    • OmniClass Number23-17 11 27 17
    • OmniClass TitleRoof Hatches

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States