Publish your products
Facade Shingle
Facade Shingle
Facade Shingle
Facade Shingle
Facade Shingle
    PREFA

    Facade Shingle

    Small-format façade shingles are the popular classics of façade design. Thanks to their flexibility, small, narrow spaces can be realised in the same way as larger façades — and always with top technical quality, of course. Owing to their concealed fasteners, the PREFA small-format façade shingles also create an attractive appearance that meets even the highest expectations.

    Specification
    • MATERIAL: aluminium 0.7 mm thick

      VISIBLE SIDE: Coil coating REAR: protective paint

      SIZE: 420 × 240 mm (cover)

      WEIGHT: 1 m²=approx. 2.5 kg=10 shingles

      INSTALLATION: on solid sheathing (at least 24 mm thick)

      FASTENING: 1 patent clip per façade shingle = 10 patent clips per m²

      CHOICE OF COLOUR: available in 9 colours (stucco surface) 
      Also available with a smooth finish upon request 

    Technical specification
    • Unique ref.facade-shingle
    • Product familyFacade Systems
    • Product groupFacade System
    • TypeObject (single object)
    • Date of publishing2020-09-16
    • Edition number1
    • Height (mm)240
    • Width (mm)420
    Related
    • Material mainAluminum
    • Designed inAustria
    • Weight Net (Kg)0.25
    Classification
    • BIMobject CategoryWalls - Curtain wall

    Region availability

    Europe
    Austria
    Belgium
    Croatia
    Czech Republic
    Denmark
    Estonia
    France
    Germany
    Hungary
    Ireland
    Italy
    Latvia
    Lithuania
    Luxembourg
    Netherlands
    Norway
    Poland
    Russia
    Slovakia
    Slovenia
    Sweden
    Switzerland
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit