Publish your products
Rhomboid Facade Tile 44 × 44
Rhomboid Facade Tile 44 × 44
Rhomboid Facade Tile 44 × 44
Rhomboid Facade Tile 44 × 44
Rhomboid Facade Tile 44 × 44
    PREFA

    Rhomboid Facade Tile 44 × 44

    PREFA rhomboid façade tiles in the large 44 × 44 cm format add surprising touches to the tried and tested “scaly” appearance of buildings. The fascinating rhomboid shape creates a contemporarily-styled façade which emphasizes the overall design and makes every building unique and full of character. The integrated fastening strips facilitate speedy and inexpensive installation of the façade elements.

    • Visually coordinated design 
    • New mounting system – integrated fastening strip facilitates speedy installation
    • System optimisation
    • Available in9 standard colours
    Specification
      • Colour range: 9 standard colours – stucco surface
      • Also available with a smooth finish upon request

      Technical information about the product:

      MATERIAL: aluminium 0.7 mm thick

      VISIBLE SIDE: Coil coating

      REAR: protective paint SIZE: 437 × 437 mm (cover)

      WEIGHT: 1 m² = approx. 2.6 kg = 5.24 rhomboid façade tiles 44 × 44

      PACKAGING UNIT: box containing 42 pc. = 8 m²

      INSTALLATION: on solid sheathing (at least 24 mm thick)

      FASTENING: direct, using 4 PREFA ring nails 28/25

    Technical specification
    • Unique ref.rhomboid-facade-tile-44x44
    • Product familyFacade Systems
    • Product groupFacade System
    • TypeObject (single object)
    • Date of publishing2020-09-16
    • Edition number1
    • Height (mm)437
    • Width (mm)437
    Related
    • Material mainAluminum
    • Designed inAustria
    • Weight Net (Kg)0.5
    Classification
    • BIMobject CategoryWalls - Curtain wall

    Region availability

    Europe
    Austria
    Belgium
    Croatia
    Czech Republic
    Denmark
    Estonia
    France
    Germany
    Hungary
    Ireland
    Italy
    Latvia
    Lithuania
    Luxembourg
    Netherlands
    Norway
    Poland
    Russia
    Slovakia
    Slovenia
    Sweden
    Switzerland
    United Kingdom