Publish your products
Ripple Profile
Ripple Profile
Ripple Profile
Ripple Profile
    PREFA

    Ripple Profile

    Modern façade design needs room for creative and innovative ideas. The PREFA ripple profile gives you complete flexibility for implementing your ideas. The range of accessories with starter, closing and corner profiles ensures easy, trouble-free installation.

    • Installation without visible fasteners
    • Anodised or plain aluminium – also available upon request: powder-coated in every RAL colour up to a length of max. 3,000 mm
    • Horizontal, vertical and diagonal installation
    Specification
    • GENERAL INFORMATION: made of extruded aluminium alloy
      design protection no. 31230
      for high-quality façade claddings

      VISIBLE WIDTH: 140 mm

      CORRUGATION HEIGHT: 10 mm

      DISTANCE BETWEEN CORRUGATIONS: 47 mm

      PIECE LENGTHS: up to max. 6,200 mmpowder-coated up to max. 3,000 mm

      SIDE JOINTS: with 5–10 mm gap, depending on profile length

      IMPLEMENTATION: all laying directions allowed– concealed fastening– curves with a radius of min. 800 mm possible

      SURFACE: Plain aluminium – also available upon request: powder-coated in every RAL colour up to a length of max. 3,000 mm

      WEIGHT PER M²: 6.62 kg


    Technical specification
    • Unique ref.ripple-profile
    • Product familyFacade Systems
    • Product groupFacade System
    • TypeObject (single object)
    • Date of publishing2020-09-16
    • Edition number1
    • Width (mm)140
    • Depth (mm)10
    Related
    • Material mainAluminum
    • Designed inAustria
    Classification
    • BIMobject CategoryWalls - Curtain wall

    Region availability

    Europe
    Austria
    Belgium
    Croatia
    Czech Republic
    Denmark
    Estonia
    France
    Germany
    Hungary
    Ireland
    Italy
    Latvia
    Lithuania
    Luxembourg
    Netherlands
    Norway
    Poland
    Russia
    Slovakia
    Slovenia
    Sweden
    Switzerland
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit