Publish your products
Serrated Profile
Serrated Profile
Serrated Profile
Serrated Profile
Serrated Profile
    PREFA

    Serrated Profile

    Currently in vogue: the PREFA serrated profile is a modern façade profile made of extruded aluminium – the ideal combination of technology and architectural design. Thanks to the special aluminium alloy, even sensitive building areas can be given a long-lasting and sturdy cover.

    Advantages of the serrated profile:

    • Quick and easy to install
    • No visible fasteners
    • Available in powder-coated, plain or anodised aluminium
    • Horizontal, vertical and diagonal installation
    Specification
    • GENERAL INFORMATION:
      made of extruded aluminium alloy
      design protection no. 31230
      for high-quality façade claddings

      VISIBLE WIDTH: 200 mm

      HEIGHT OF SERRATION: 22 mm

      DISTANCE BETWEEN SERRATIONS: 40 mm

      MATERIAL THICKNESS: 2.00 mm

      PIECE LENGTHS:
      up to max. 6,200 mm
      Powder-coated up to max. 3,000 mm

      SIDE JOINTS: with 5–10 mm gap, depending on profile length 

      SURFACE: Plain aluminium – also available upon request: powder-coated in every RAL colour up to a length of max. 3,000 mm

      IMPLEMENTATION: all laying directions allowedconcealed fastening WEIGHT PER M²: 7.5 kg

    Technical specification
    • Unique ref.serrated-profile
    • Product familyFacade Systems
    • Product groupFacade System
    • TypeObject (single object)
    • Date of publishing2020-09-16
    • Edition number1
    • Width (mm)200
    • Depth (mm)22
    Related
    • Material mainAluminum
    • Designed inAustria
    Classification
    • BIMobject CategoryWalls - Curtain wall

    Region availability

    Europe
    Austria
    Belgium
    Croatia
    Czech Republic
    Denmark
    Estonia
    France
    Germany
    Hungary
    Ireland
    Italy
    Latvia
    Lithuania
    Luxembourg
    Netherlands
    Norway
    Poland
    Russia
    Slovakia
    Slovenia
    Sweden
    Switzerland
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit