Publish your products
Siding
Siding
Siding
Siding
Siding
    PREFA

    Siding

    PREFA aluminium sidings are façade elements from our façade range. PREFA sidings are used in a variety of ways, both indoors and out, as wall and ceiling coverings. Their concealed fastening (via a tongue and groove system) guarantees an attractive appearance. PREFA sidings can be installed horizontally or vertically, with or without a shadow gap, enable building façades to be ingeniously enhanced, maintained and modernised for decades to come.

    • Can be safely installed: diagonally, vertically or horizontally
    • 23 colours to choose from
    • many design possibilities thanks to the combination of different visible widths
    Specification
    • COATING: Coil coating 

      STANDARD MATERIAL:

      0.7 × 138 mm (thickness/visible side), stucco, lined with shadow gap option (also smooth for P.10)
      1.0 × 200 mm (thickness/visible side), smooth, lined or stucco, with shadow gap option
      1.2 × 300 mm (thickness/visible side), smooth, with shadow gap option
      1.2 × 400 mm (thickness/visible side), smooth, with shadow gap option (installation with storm-proof clip)
      special visible widths (120 to 400 mm) upon request

      ENDS: with or without edge downstand (11 mm)

      SHADOW GAP: with or without shadow gap; shadow gap: 15 mm wide, 7 mm deep

      WEIGHT: approx. 3.30–4.30 kg/m² depending on the visible width

      LENGTH:
      500–2,500 mm for all visible widths (with PREFA joint)
      500–6,200 mm for all visible widths (without PREFA joint)

    Technical specification
    • Unique ref.siding
    • Product familyFacade Systems
    • Product groupFacade System
    • TypeObject (single object)
    • Date of publishing2020-09-16
    • Edition number1
    Related
    • Material mainAluminum
    • Designed inAustria
    Classification
    • BIMobject CategoryWalls - Curtain wall

    Region availability

    Europe
    Austria
    Belgium
    Croatia
    Czech Republic
    Denmark
    Estonia
    France
    Germany
    Hungary
    Ireland
    Italy
    Latvia
    Lithuania
    Luxembourg
    Netherlands
    Norway
    Poland
    Russia
    Slovakia
    Slovenia
    Sweden
    Switzerland
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit