Publish your products
Siding.X
Siding.X
Siding.X
Siding.X
Siding.X
Siding.X
Siding.X
    PREFA

    Siding.X

    PREFA SIDING.X

    Like PREFA Siding, PREFA Siding.X is also a façade element used in the construction of ventilated façades.

    The new PREFA Siding.X façade product gives your building a distinctive look and distinguishes itself with its outstanding constructive and functional characteristics.

    • ADVANTAGES OF THE PREFA SIDING.X:
    • Available in 21 standard colours from 500 to 6,200 mm in length.
    • Special widths (from 138 to 400 mm) available on request
    • Tested according to EN 13501-1 and ÖNORM B 3800-5
    • many design possibilities thanks to the combination of different visible widths
    • Through the combination of different siding.X lengths and widths, you can customize your façades as you wish.
    Specification
    • COATING:

      Coil coating

      STANDARD MATERIAL:
      1.0 × 200 mm (thickness/visible width)
      1.0 × 300 mm (thickness/visible width), (installation with storm-proof clip)
      1.0 × 400 mm (thickness/visible width), (installation with storm-proof clip)

      Special visible widths on request (138 to 400 mm)

      ENDS:
      with or without edge downstand (11 mm)
      SHADOW GAP:
      with or without shadow gap; shadow gap: 15 mm wide, 7 mm deep
      WEIGHT:
      approx. 3.30–4.30 kg/m² depending on the visible width
      LENGTH:
      500–2,500 mm for all visible widths (with PREFA joint)

      500–6,200 mm for all visible widths (without PREFA joint)

      MINIMUM QUANTITY
      10 m² for each colour and width

    Technical specification
    • Unique ref.siding-x
    • Product familyFacade Systems
    • Product groupFacade System
    • TypeObject (single object)
    • Date of publishing2020-09-16
    • Edition number1
    Related
    • Material mainAluminum
    • Designed inAustria
    Classification
    • BIMobject CategoryWalls - Curtain wall

    Region availability

    Europe
    Austria
    Belgium
    Croatia
    Czech Republic
    Denmark
    Estonia
    France
    Germany
    Hungary
    Ireland
    Italy
    Latvia
    Lithuania
    Luxembourg
    Netherlands
    Norway
    Poland
    Russia
    Slovakia
    Slovenia
    Sweden
    Switzerland
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit