Publish your products
XL Facade Shingle
XL Facade Shingle
XL Facade Shingle
XL Facade Shingle
XL Facade Shingle
XL Facade Shingle
    PREFA

    XL Facade Shingle

    With the PREFA XL façade shingle, the shingle shape which has been tried and tested thousands of times, is combined with the high-tech aluminium material. This makes the PREFA XL façade shingle the ideal material for use on older buildings. 

    The installation option (¾ offset) and the diverse range of colours ensure attractive and harmonious façade surfaces. Seams on the lengthwise and transverse sides guarantee the necessary reliability, ensuring a weatherproof, tight fit.

    Specification
    • MATERIAL: aluminium 0.7 mm thick

      VISIBLE SIDE: Coil coating

      REAR: protective paint

      SIZE: 840 × 240 mm (cover)

      WEIGHT: 1 m² = approx. 2.4 kg = 5 shingles

      INSTALLATION: on solid sheathing (at least 24 mm thick)

      FASTENING: 2 patent clips per XL façade shingle = 10 patent clips per m²

      CHOICE OF COLOUR: available in 9 colours (stucco surface)
      Also available with a smooth finish upon request

    Technical specification
    • Unique ref.xl-facade-shingle
    • Product familyFacade Systems
    • Product groupFacade System
    • TypeObject (single object)
    • Date of publishing2020-09-16
    • Edition number1
    • Height (mm)240
    • Width (mm)840
    Related
    • Material mainAluminum
    • Designed inAustria
    • Weight Net (Kg)0.48
    Classification
    • BIMobject CategoryWalls - Curtain wall

    Region availability

    Europe
    Austria
    Belgium
    Croatia
    Czech Republic
    Denmark
    Estonia
    France
    Germany
    Hungary
    Ireland
    Italy
    Latvia
    Lithuania
    Luxembourg
    Netherlands
    Norway
    Poland
    Russia
    Slovakia
    Slovenia
    Sweden
    Switzerland
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit