Set your location and language to prioritise localised information. Continue
L Shaped ADA Nylon REVERSIBLE Lleft and Right Hand Shower seats Cantilevered - White

L Shaped ADA Nylon REVERSIBLE Lleft and Right Hand Shower seats Cantilevered - White

REVERSIBLE left hand or right hand. To be installed and used in commercial or residential bathrooms public or personal where required. Examples would be but are not limited to Hotels (Marriott and Hilton Approved), Assisted Living Facilities, Senior Living, Old Age Homes, Apartments Complexes, Multifamily, General Housing, etc. 

All of PBA's shower and tub seats have been manufactured to the highest quality standards and are composed of warm to the touch nylon seat slats with the industry standard anti corrosive 304 stainless steel frame. Equally important all seats meet and or exceeds all ADA 2010 ADAAG requirements, 2017 ANSI standards and antimicrobial per ISO22196:2011 standards for commercial and residential use. Our seats have been independently tested for 500 lb. vertical press and 250 lb. drop test.

  • Meets and or exceeds all ADA 2010 ADAAG requirements
  • 2017 ANSI standards and antimicrobial per ISO22196:2011
  • Anti corrosive 304 stainless steel frame
  • Nylon seat
  • ADA approved
  • Marriott and Hilton Approved
Specification
    • REVERSIBLE left hand or right hand
    • Meets and or exceeds all ADA 2010 ADAAG requirements
    • 2017 ANSI standards and antimicrobial per ISO22196:2011
    • Anti corrosive 304 stainless steel frame
    • Nylon seat
    • ADA approved
    • Marriott and Hilton Approved

    Nylon, reversible, decorative, adjustable, ADA approved, white, fold down, attached, antimicrobial, tested, 500 lbs., in stock

Technical specification
  • Unique ref.1800-LS-CLH-W
  • Collection setADA Products
  • CollectionShower Seats
  • TypeObject (single object)
  • Date of publishing2020-10-26
  • Edition number1
Related
  • Material mainStainless steel
  • Material secondaryNylon
Classification
  • BIMobject CategorySanitary - Bathroom Accessories

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States