Publish your products
L Shaped ADA Nylon REVERSIBLE Left and Right Hand Shower Seats with Fold Down Legs - Decorative Colors
L Shaped ADA Nylon REVERSIBLE Left and Right Hand Shower Seats with Fold Down Legs - Decorative Colors
L Shaped ADA Nylon REVERSIBLE Left and Right Hand Shower Seats with Fold Down Legs - Decorative Colors
L Shaped ADA Nylon REVERSIBLE Left and Right Hand Shower Seats with Fold Down Legs - Decorative Colors
L Shaped ADA Nylon REVERSIBLE Left and Right Hand Shower Seats with Fold Down Legs - Decorative Colors
L Shaped ADA Nylon REVERSIBLE Left and Right Hand Shower Seats with Fold Down Legs - Decorative Colors
L Shaped ADA Nylon REVERSIBLE Left and Right Hand Shower Seats with Fold Down Legs - Decorative Colors
L Shaped ADA Nylon REVERSIBLE Left and Right Hand Shower Seats with Fold Down Legs - Decorative Colors
L Shaped ADA Nylon REVERSIBLE Left and Right Hand Shower Seats with Fold Down Legs - Decorative Colors

    L Shaped ADA Nylon REVERSIBLE Left and Right Hand Shower Seats with Fold Down Legs - Decorative Colors

    REVERSIBLE left hand or right hand. To be installed and used in commercial or residential bathrooms public or personal where required. Examples would be but are not limited to Hotels (Marriott and Hilton Approved), Assisted Living Facilities, Senior Living, Old Age Homes, Apartments Complexes, Multifamily, General Housing, etc.

    All of PBA's shower and tub seats have been manufactured to the highest quality standards and are composed of warm to the touch nylon seat slats with the industry standard anti corrosive 304 stainless steel frame. Equally important all seats meet and or exceeds all ADA 2010 ADAAG requirements, 2017 ANSI standards and antimicrobial per ISO22196:2011 standards for commercial and residential use. Our seats have been independently tested for 500 lb. vertical press and 250 lb. drop test.

    • REVERSIBLE left hand or right hand
    • Meets and or exceeds all ADA 2010 ADAAG requirements
    • 2017 ANSI standards and antimicrobial per ISO22196:2011
    • Anti corrosive 304 stainless steel frame
    • Nylon seat
    • ADA approved
    • Marriott and Hilton Approved
    Specification
      • REVERSIBLE left hand or right hand
      • Meets and or exceeds all ADA 2010 ADAAG requirements
      • 2017 ANSI standards and antimicrobial per ISO22196:2011
      • Anti corrosive 304 stainless steel frame
      • Nylon seat
      • ADA approved
      • Marriott and Hilton Approved

      Nylon, decorative, adjustable, ADA approved, white, fold down, attached, antimicrobial, tested, 500 lbs., in stock

    Technical specification
    • Unique ref.1800-LS-FDLH-Decorative-Colors
    • Product familyADA Products
    • Product groupShower Seats
    • Date of publishing2023-02-28
    • Edition number1
    Related
    • Material mainStainless steel
    • Material secondaryNylon
    • Designed inUnited States
    • Manufactured inChina
    Classification
    • BIMobject CategorySanitary - Bathroom Accessories

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit