Selecting the location and language will prioritise localised information. Continue
Balance 6000 Series Decorative ADA Grab Bars - Bright Polished - 12", 16", 18", 24", 30", 36", 42", 48"

Balance 6000 Series Decorative ADA Grab Bars - Bright Polished - 12", 16", 18", 24", 30", 36", 42", 48"

To be installed and used in commercial or residential bathrooms public or personal where required. Examples would be but are not limited to Hotels (Marriott and Hilton Approved), Assisted Living Facilities, Senior Living, Old Age Homes, Apartments Complexes, Multifamily, General Housing, etc.

All of PBA's grab bars have been manufactured to the highest quality standards and are composed of the industry standard 304 stainless steel. Equally important all Grab bars manufactured by Preferred Bath Accessories Inc. meet and or exceeds all ADA 2010 ADAAG requirements and 2017 ANSI standards for commercial and residential use.

  • Available in 12", 16", 18", 24", 30", 36", 42", 48"
  • 304 Stainless Steel material
  • Finishes: Bright Polished, Satin Stainless or White Nylon Powder Coated
  • Meets ADA 2010 ADAAG
  • Meets and exceeds 2017 ANSI Standard for both commercial and residential use
  • Stainless Steel flanges
  • Multi Screw Mounting Bracket hardware included
  • Wood blocking preferred for mounting

Specification
    • Available in 12", 16", 18", 24", 30", 36", 42", 48"
    • 304 Stainless Steel material
    • Finishes: Bright Polished, Satin Stainless or White Nylon Powder Coated
    • Meets ADA 2010 ADAAG
    • Meets and exceeds 2017 ANSI Standard for both commercial and residential use
    • Stainless Steel flanges
    • Multi Screw Mounting Bracket hardware included
    • Wood blocking preferred for mounting

    Standard Grab Bar, Standard Grab Bars, Grab Bar, Grab Bars, ADA Grab Bars, Stainless Steel Grab Bar, Wall Mounted Grab Bar

Technical specification
  • Unique ref.6000-BP
  • Collection setADA Products
  • CollectionGrab Bars
  • TypeObject (single object)
  • Date of publishing2020-10-26
  • Edition number1
Related
  • Material mainStainless steel
Classification
  • BIMobject CategorySanitary - Bathroom Accessories

Region availability

North America
Antigua and Barbuda
Anguilla
Aruba
Barbados
Saint-Barthélemy
Bermuda
Caribbean Netherlands
The Bahamas
Belize
Canada
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
Grenada
Greenland
Guadeloupe
Guatemala
Honduras
Haiti
Jamaica
Saint Kitts and Nevis
Cayman Islands
Saint Lucia
Collectivity of Saint Martin
Martinique
Montserrat
Mexico
Nicaragua
Panama
Saint Pierre and Miquelon
Puerto Rico
El Salvador
Sint Maarten
Turks and Caicos Islands
Trinidad and Tobago
United States
Saint Vincent and the Grenadines
British Virgin Islands
U.S. Virgin Islands