Premier Product Water Tank Big Tank HT-50UG

Premier Product Water Tank Big Tank HT-50UG

Premier Product Water Tank Big Tank HT-50UG

Technical specification
  • Unique ref.PremierProduct_WaterTank_BigTank_HT-50UG
  • Collection setPlumbing
  • CollectionOther Plumbing
  • TypeObject (single object)
  • Date of publishing2021-03-10
  • Edition number1
  • Width (mm)2700
  • Depth (mm)11540
Related
  • Weight Net (Kg)2090
Classification
  • BIMobject CategoryPlumbing - Plumbing

Region availability

Asia
Armenia
Maldives
Mongolia
Myanmar (Burma)
Nepal
North Korea
Pakistan
Malaysia
Philippines
South Korea
Sri Lanka
Taiwan
Tajikistan
Thailand
Turkmenistan
Singapore
Macau
Laos
Kyrgyzstan
Azerbaijan
Bangladesh
Bhutan
British Indian Ocean Territory
Brunei
Cambodia
China
Christmas Island
Cocos (Keeling) Islands
Georgia
Hong Kong
India
Indonesia
Japan
Kazakhstan
Uzbekistan
Vietnam