Set your location and language to prioritise localised information. Continue
PREMIER Bifold Doors

PREMIER Bifold Doors

3.9 out of 5 stars3.9(19 reviews)

"Fill in classic luxury in every perspective" Increase the view and panoramic views with the charm of the Premier bifold door. Wide field of view and visibility. Easy to operate. Few pieces of equipment.

Specification
  • - Strong, can make a height of 3 m. 90 cm.

    - Can make double opening doors It can be both a door and a window.

    - Safe with Multi point Lock system

Technical specification
  • Unique ref.PREMIER_Bifold_Doors
  • Product familyDoors
  • Product groupBifold
  • TypeObject (single object)
  • Date of publishing2021-11-02
  • Edition number1
  • Height (mm)3000
  • Width (mm)900
Related
  • Material mainAluminum
  • Material secondaryGlass
  • Designed inThailand
  • Manufactured inThailand
Classification
  • BIMobject CategoryDoors - Folding Doors
  • OmniClass Number23-17 11 21
  • OmniClass TitleGlazed Doors

Region availability

Asia
Thailand