Set your location and language to prioritise localised information. Continue
PREMIER Railing Melbourne

PREMIER Railing Melbourne

4.1 out of 5 stars4.1(8 reviews)

Innovation from Australia The material is standard aluminum. be strong Rust-free throughout the service life Screw assembly system no weld Make the assembly and installation work done. Aluminum color guarantee Resistant to all weather conditions, does not peel, does not fade for 10 years and can also be distinguished by teak-colored aluminum. Made from genuine wood grain film from Italy, wood grain and realistic texture. You can choose a variety of designs that can be matched with a variety of styles of homes.

Specification
  • - Strong by holding the floor with plate, making the railing can bear more force and have a cover plate to keep the work neatly.

    - The handle has a modern, rounded shape that fits comfortably in the hand and the end of the handrail is prevented from falling. There is a lid to keep the work neat. (Available in both curved and square forms)

    - Complete assembly work It is a screw fastening system. no weld There is a lid that does not see a screw.

Technical specification
  • Unique ref.PREMIER_Railing_Melbourne
  • Product familyConstruction
  • Product groupRailing
  • TypeObject (single object)
  • Date of publishing2021-11-02
  • Edition number1
  • Height (mm)950
  • Width (mm)2000
Related
  • Material mainAluminum
  • Designed inThailand
  • Manufactured inThailand
Classification
  • BIMobject CategoryConstruction - Railing
  • OmniClass Number23-17 25 11
  • OmniClass TitleGuardrails

Region availability

Asia
Thailand