Publish your products
PREMIER Sliding 2 tracks Doors EURO 50S

PREMIER Sliding 2 tracks Doors EURO 50S

European style door set Authentic copyright from Italy. Able to use common hardware

Specification
  • - Better waterproof protection than general series EN12208 standard

    -Safe with Multipoint lock Class 1 ENV 1627 :2000

    - Reduces external noise by 40 dB

    - Strong, can bloom up to 3 meters high

    - Supports glass thickness up to 20 mm.

Technical specification
  • Unique ref.PREMIER_Sliding_2tracks_Doors_EURO_50S
  • Product familyDoors
  • Product groupSliding 2 tracks
  • TypeObject (single object)
  • Date of publishing2021-11-01
  • Edition number1
  • Height (mm)3000
  • Width (mm)2000
  • Depth (mm)50
Related
  • Material mainAluminum
  • Material secondaryGlass
  • Designed inThailand
  • Manufactured inThailand
Classification
  • BIMobject CategoryDoors - Sliding Doors
  • OmniClass Number23-17 11 21
  • OmniClass TitleGlazed Doors

Region availability

Asia
Thailand