Set your location and language to prioritise localised information. Continue
PREMIER Sliding 2 tracks Doors EXTRA PLUS 1.5

PREMIER Sliding 2 tracks Doors EXTRA PLUS 1.5

Aluminum sliding door system Extra Plus Frame assembly concept, screw holes are the same for all designs. for adhesion strength and does not use joints, keys and wheels, can be used in the general market There are low and high terrain, head flashing, rainproof and can be used as a railing screen.

Specification
  • -The door has 2 systems, which are clamping rails and wear rails.

    -There is a hollow for drainage.

    -There are 2 systems for the lock pole, Single Lock and Multi point Lock. 

    -There are insects, lizards, stumps, and lifting.

    -Glass can wear 5-8 mm, use U rubber (8 mm to shoot silicone)

Technical specification
  • Unique ref.PREMIER_Sliding_2tracks_Doors_EXTRA_PLUS_1-5
  • Product familyDoors
  • Product groupSliding 2 tracks
  • TypeObject (single object)
  • Date of publishing2021-11-02
  • Edition number1
  • Height (mm)3000
  • Width (mm)2000
Related
  • Material mainAluminum
  • Material secondaryGlass
  • Designed inThailand
  • Manufactured inThailand
Classification
  • BIMobject CategoryDoors - Sliding Doors
  • OmniClass Number23-17 11 21
  • OmniClass TitleGlazed Doors

Region availability

Asia
Thailand