Set your location and language to prioritise localised information. Continue
PREMIER Swing Doors EXTRA PLUS 1.5

PREMIER Swing Doors EXTRA PLUS 1.5

Aluminum door system Safe with Multi point lock system and built-in eyebrows, supports general hardware devices and foreign hardware

Specification
  • - 90° inlet frame with drainage system

    - Can be made to open the door without having to hit the middle

    - Waterproof, sound and weather rubber system

    - Compatible with Extra Plus sliding door perfectly

    - The door in a 45° type uses a general angle of thickness 5 mm. 

Technical specification
  • Unique ref.PREMIER_Swing_Doors_EXTRA_PLUS_1-5
  • Product familyDoors
  • Product groupSwing
  • TypeObject (single object)
  • Date of publishing2021-11-02
  • Edition number1
  • Height (mm)3000
  • Width (mm)1000
Related
  • Material mainAluminum
  • Material secondaryGlass
  • Designed inThailand
  • Manufactured inThailand
Classification
  • BIMobject CategoryDoors - Swing Doors
  • OmniClass Number23-17 11 21
  • OmniClass TitleGlazed Doors

Region availability

Asia
Thailand