We are using cookies to provide our services

By using our services you agree to our use of cookies

;

Pressalit PLUS Support Arm 600 mm

Unique ref.: P-SA-600
Brand: Pressalit
Product family: Support Arms
Product group: 600 mm
Date of publishing: 2014-07-22
Edition number: 1
Type: Object (single object)
Download (1)
600 mm support arm.

The PLUS support arms are available in height- and/or sideways adjustable as well as in fixed height versions. They are ergonomically shaped to provide a clear sense of where the support arm ends. The support arm can be folded up to save space when not in use.

Materials: The arms are construced of anodized aluminium, with a non-slip gripping surface made of soft SEBS incorporating a glass-reinforced nylon core.


Material main: Aluminium
Material secondary: Plastic
Designed in: Denmark
Manufactured in: Denmark

BIMobject Category: Sanitary - Bathroom Accessories
IFC classification: Furniture
UNSPSC name: Sanitary ware
UNSPSC code: 301815
Uniclass 1.4 Code: JN13
Uniclass 1.4 Description: Sanitary appliances/fittings
Uniclass 2.0 Code: PR-31-75
Uniclass 2.0 Description: Sanitary Accessories

All BIM objects are real products from real manufacturers confirmed and approved