This website uses cookies for functionality, to tailor and personalize your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Pressalit PLUS Support Arm 850 mm

Unique ref.: P-SE-850
Brand: Pressalit
Product family: Support Arms
Product group: 850 mm
Date of publishing: 2014-07-22
Edition number: 1
Type: Object (single object)
850 mm support arm.

The PLUS support arms are available in height- and/or sideways adjustable as well as in fixed height versions. They are ergonomically shaped to provide a clear sense of where the support arm ends. The support arm can be folded up to save space when not in use.

Materials: The arms are construced of anodized aluminium, with a non-slip gripping surface made of soft SEBS incorporating a glass-reinforced nylon core.


Material main: Aluminium
Material secondary: Plastic
Designed in: Denmark
Manufactured in: Denmark

BIMobject Category: Sanitary - Bathroom Accessories
IFC classification: Furniture
UNSPSC name: Sanitary ware
UNSPSC code: 301815
Uniclass 1.4 Code: JN13
Uniclass 1.4 Description: Sanitary appliances/fittings
Uniclass 2.0 Code: PR-31-75
Uniclass 2.0 Description: Sanitary Accessories

BIMobject®