This website uses cookies for functionality, to tailor and personalize your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Pressalit PLUS Shower Seat 310

Unique ref.: P-SS-310
Brand: Pressalit
Product family: Shower Seats
Product group: Manual
Date of publishing: 2014-01-01
Edition number: 1
Type: Object (single object)
Shower seat 310.

The height adjustable versions can be manually height adjusted 250 mm.

The shower seat, which is suitable for children and small adults, is made from soft and warm materials which make bathing a pleasant experience. The height of the height-adjustable model is set manually, and both the seat and the armrests can be folded up against the wall after use.

Materials: Aluminium and the shower seat consists of a plywood core covered in comfortable polyurethane foam. The non-slip gripping surface of the armrests are made of soft SEBS.


Material main: Aluminium
Material secondary: Polyurethane
Designed in: Denmark
Manufactured in: Denmark

BIMobject Category: Sanitary - Bathroom Accessories
IFC classification: Furniture
UNSPSC name: Sanitary ware
UNSPSC code: 301815
Uniclass 1.4 Code: JN13
Uniclass 1.4 Description: Sanitary appliances/fittings
Uniclass 2.0 Code: PR-31-75
Uniclass 2.0 Description: Sanitary Accessories

BIMobject®