This website uses cookies for functionality, to tailor and personalize your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Pressalit PLUS Shower Seat 450 EL With Aperture

Unique ref.: P-SS-450-EL-AP
Brand: Pressalit
Product family: Shower Seats
Product group: Electrical
Date of publishing: 2014-07-22
Edition number: 1
Type: Object (single object)
Shower seat 450, 500 mm height adjustable. Electrically operated.

Available with and without armrests. The seat and the armrests are foldable.

Bathroom comfort can be enhanced with good and practical aids such as a height-adjustable shower seat. Mounted on a horizontal track the shower seat create the optimum conditions for both independent and dependent users.

Materials: Aluminium and the shower seat consists of a plywood core covered in comfortable polyurethane foam.


Material main: Aluminium
Material secondary: Polyurethane
Designed in: Denmark
Manufactured in: Denmark

BIMobject Category: Sanitary - Bathroom Accessories
IFC classification: Furniture
UNSPSC name: Sanitary ware
UNSPSC code: 301815
Uniclass 1.4 Code: JN13
Uniclass 1.4 Description: Sanitary appliances/fittings
Uniclass 2.0 Code: PR-31-75
Uniclass 2.0 Description: Sanitary Accessories

BIMobject®