This website uses cookies for functionality, to tailor and personalize your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Pressalit PLUS Wash Basin Brackets El. & Gas

Unique ref.: P-WBB-EG
Brand: Pressalit
Product family: Wash Basin Brackets
Product group: El and Gas
Date of publishing: 2014-07-22
Edition number: 1
Type: Object (single object)
Electrically operated or gas-assisted wash basin bracket, 300 mm height adjustable.

With a gas-assisted wash basin bracket, most carers and some users can easily and simply raise or lower the wash basin to the desired height, while an independent user will be able to make the necessary adjustments to an electrically operated wash basin bracket themselves without any problems. Electrically operated or gas-assisted brackets take account of everyone’s individual needs while safeguarding the future functionality of the layout.

Materials: Aluminium and ABS polymer. Incl. fixing bolts for wash basin, incl. fixing material for brick wall.
Recommandation: Flexible feed and waste system R2065. (UK markets R2075).


Material main: Aluminium
Material secondary: ABS
Designed in: Denmark
Manufactured in: Denmark

BIMobject Category: Sanitary - Bathroom Installation Systems
IFC classification: Furniture
UNSPSC name: Sanitary ware
UNSPSC code: 301815
Uniclass 1.4 Code: JN13
Uniclass 1.4 Description: Sanitary appliances/fittings
Uniclass 2.0 Code: PR-31-75
Uniclass 2.0 Description: Sanitary Accessories

BIMobject®