We are using cookies to provide our services

By using our services you agree to our use of cookies

;

Pressalit PLUS Wall Track

Unique ref.: P-WT
Brand: Pressalit
Product family: Shower Seats
Product group: Manual
Date of publishing: 2014-07-22
Edition number: 1
Type: Object (single object)
Download (1)
Wall track, for horizontal mounting. The track is stocked in 300 mm lengths from 600 mm to 3900 mm, but can be supplied to order in any length. The cover plate hides bolts and wires and facilitates cleaning.

The wall track is the backbone of the flexible PLUS system. Horizontal track makes it possible to shift the products along the wall, while vertical track enables adjustment of their height. If the two tracks are combined, the available space in the bathroom can be utilised optimally, benefiting both user and carer. In environments with multiple users, the track makes it easy to adjust the layout to individual user needs – without the need for building alterations.

Materials: Aluminium and polystyrene. Excl. fixing kit.


Material main: Aluminium
Material secondary: Polystyrene (EPS)
Designed in: Denmark
Manufactured in: Denmark

BIMobject Category: Sanitary - Bathroom Installation Systems
IFC classification: Furniture
UNSPSC name: Sanitary ware
UNSPSC code: 301815
Uniclass 1.4 Code: JN13
Uniclass 1.4 Description: Sanitary appliances/fittings
Uniclass 2.0 Code: PR-31-75
Uniclass 2.0 Description: Sanitary Accessories

All BIM objects are real products from real manufacturers confirmed and approved