Publish your products
Self-supporting mounting frame for sensor WC PRESTO 7100XL N, mains (transformer not included), 2L-4L
Presto

Self-supporting mounting frame for sensor WC PRESTO 7100XL N, mains (transformer not included), 2L-4L

18506 - Self-supporting mounting frame with PRESTO 7100 XL N 2L-4L

Specification
  • > Working pressure :

    • 1 to 5 bar dynamic

    > Volume of water delivered :

    • Pre-fixed at 4 liters at 2,5 bar dynamic pressure (+/-1l)
    • Anti-water-hammering device
    • Integrated flow regulation 1 l/s, from 1.2 to 4 bar dynamic working pressure

    > Flow time :

    • 4 seconds ( the parameters can be adjusted via PRESTO programming tool)

    > Operation :

    • Double flush volume automatic detection depending on the time of user presence (2 or 4l - short/long detection)
    • By pass manual 4l push button (flush can be activated in case of power failure)

    > Power supply :

    • With mains 7V via 12V / 24V AC or DC. Compatible with 230 V AC / 12 V AC transformer not included ( See Ref. 90464 / 90711/ 90610 / 90685 / 90704 / 90686).

    > Hydraulic supply :

    • On PRESTO 1000 XL tap with 3/4" (20x27) integrated stop valve
    • Outlet connection on flush pipe Ø 28 mm

    > Material and colour finish :

    • 60 micron epoxy coated soldered steel mounting frame
    • Galvanized legs and floor fixing plates
    • Brass body flush valve
    • Anti-vandal brushed stainless steel 304L front plate

    > Security :

    • Vacuum breaker device prevents the contamination of the water network from polluted water backflow
    • Patented anti-blocking "S" system to avoid the water to flow continuously
    • The solenoid valve will be closed automatically in case of low battery or any damage of detector

    > Delivered with :

    • 1 Flush valve with stop valve integrated
    • 1 Brass coupling nut Male Female 3/4'' (20x27)
    • 1 PVC angle tube Ø 32 mm and 1 junction nozzle male 55 mm
    • 1 Extended straight PE tube 100 mm with adapter sleeve for connection to the bowl
    • 1 WC outlet angle PVC pipe dia. 100 mm
    • Screw and dowel for toilet bowl fixing

    > Standards & approvals :

    • Brass body in accordance with EN 1982, EN 12164, EN 12165
    • 200-hour neutral salt spray resistant (NSS) in accordance with ISO 9227
Technical specification
  • Unique ref.18506
  • Product familySanitary
  • Product groupMounting frame
  • TypeObject (single object)
  • Date of publishing2026-03-31
  • Edition number1
Related
  • Designed inFrance
  • Manufactured inFrance
Classification
  • BIMobject CategorySanitary - WC

Region availability

Asia Europe Africa South America Oceania North America
Afghanistan
Albania
Algeria
Argentina
Australia
Belize
Armenia
Austria
Angola
Bolivia
Fiji
Canada
Azerbaijan
Belarus
Benin
Brazil
New Caledonia
Costa Rica
Bangladesh
Belgium
Botswana
Chile
New Zealand
Cuba
Bhutan
Bosnia and Herzegovina
Burkina Faso
Colombia
Papua New Guinea
Dominican Republic
Brunei
Bulgaria
Burundi
Ecuador
Solomon Islands
El Salvador
Cambodia
Croatia
Cameroon
Falkland Islands (Islas Malvinas)
Timor-Leste
Greenland
China
Cyprus
Central African Republic
French Guiana
Vanuatu
Guatemala
Georgia
Czech Republic
Chad
Guyana
Haiti
India
Denmark
Côte d'Ivoire
Paraguay
Honduras
Indonesia
Estonia
Democratic Republic of the Congo
Peru
Jamaica
Iran
Finland
Djibouti
Suriname
Mexico
Iraq
France
Egypt
Uruguay
Nicaragua
Israel
Germany
Equatorial Guinea
Venezuela
Panama
Japan
Greece
Eritrea
Puerto Rico
Jordan
Hungary
Eswatini
The Bahamas
Kazakhstan
Iceland
Ethiopia
Trinidad and Tobago
Kuwait
Ireland
Gabon
United States
Kyrgyzstan
Italy
Ghana
Laos
Latvia
Guinea
Lebanon
Lithuania
Guinea-Bissau
Malaysia
Luxembourg
Kenya
Mongolia
Moldova
Lesotho
Myanmar (Burma)
Montenegro
Liberia
Nepal
Netherlands
Libya
North Korea
North Macedonia
Madagascar
Oman
Norway
Malawi
Pakistan
Poland
Mali
Palestine
Portugal
Mauritania
Philippines
Romania
Morocco
Qatar
Russia
Mozambique
Saudi Arabia
Serbia
Namibia
South Korea
Slovakia
Niger
Sri Lanka
Slovenia
Nigeria
Syria
Spain
Republic of the Congo
Taiwan
Svalbard and Jan Mayen
Rwanda
Tajikistan
Sweden
Senegal
Thailand
Switzerland
Sierra Leone
Türkiye
Ukraine
Somalia
Turkmenistan
United Kingdom
South Africa
United Arab Emirates
South Sudan
Uzbekistan
Sudan
Vietnam
Tanzania
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit