Publish your products
18508 - PRESTO 1000 XL DVA
Presto

18508 - PRESTO 1000 XL DVA

18508 - Self-supporting mounting frame for direct flush valve, cross-partition, 3-6l, S®

Specification
  • > Recommended working pressure:

    • 1 to 5 bar

    > Discharge volume per flush:

    • Large volume: from 6 to 9 liters, adjustable with wrench
    • Small volume: from 2.5 to 5 liters, adjustable by the slider on the front plate
    • Automatic flow regulator ensuring a constant flow rate of 1 l/s, from 1.2 bar to 4 bar of dynamic pressure
    • Anti-water-hammering device: progressive closing device to limit water hammer

    > Hydraulic supply:

    • Inlet: Right or left on integrated stop valve M G3/4'' (20x27)
    • Outlet : Ø 32mm

    > Material & finish:

    • Welded steel support frame protected by 60 micron epoxy powder coating
    • Electro-galvanized legs and floor mounting plate
    • Brass body flush valve
    • Face avant en métal injecté, finition métal brossée anti-empreinte
    • Injected metal front plate: brushed chrome-plated metal finish

    > Safety:

    • Patented anti-blocking "S" system preventing the tap to be blocked in open position to avoid continued water flow
    • Vacuum breaker device: prevents the drinking water network from being contaminated by polluted water backflow
    • Control plate and power tube of the bowl: As part of an appropriate installation, it allows to comply with the safety rules of a public receiving establishment (PRE), Article CO 31 of the order of June
    • 25, 1980 modified which specifies that no degree of fire resistance is required for the ducts if their nominal diameter is less than or equal to 75 mm , provided the hole is not larger than the
    • diameter of the duct or capillaries running through the wall
    • In the event of integration into a fire-resistant partition, the support mounting frame is fitted with a connecting sleeve, a pipe and a reinforcement, all in NF Me (PVC B-s3, d0). As part of an
    • appropriate installation, it complies with the Safety rules requirements of an establishment open to the public (ERP) article CO 31 of the order of June 25, 1980 amended for diameters less than or
    • equal to 125mm. Refer to the instructions for detailed integration diagrams.

    > Be careful in the event of integration into a fire-resistant partition in ERP (Etablishements Receiving from the Public) :

    > The product sold by PRESTO does not cover the following cases:

    • Case of crossing a flooring (excluding the PRESTO kit)
    • Case of crossing a party wall with a high risk premises
    • Case of crossing a party wall with a third party.
    • > The product sold by PRESTO complies in the following cases:
    • Case 1: crossing a vertical wall not resistant to fire in ERP
    • Case 2: crossing a vertical wall resistant to fire in ERP, under the implementation conditions indicated in the instructions and detailed integration diagrams.
    • This configuration is valid for maximum wall thickness 56mm (equivalent 2 BA13 + tiling for example). For other types of partition, it is up to the installer or manager to adapt the discharge
    • (discharge pipe and connecting sleeve) to its installation and to the compatibility requirements with fire partitions, according to the report of fire resistance of the wall concerned and the safety
    • regulations mentioned above.
    • Rear access required for maintenance

    > Delivered with:

    • 1 Brass coupling nut MF 3/4'' (20x27)
    • 1 PVC supply tube Ø 32 mm for bowl
    • 1 white straight PVC NF Me sleeve
    • 1 NF Me PVC sleeve reinforcement
    • 1 white pipe bent PVC NF Me
    • 1 Fixing plate for NF Me PVC pipe
    • Screw and dowel for toilet bowl fixing
    • Flush valve mounting plate

    > Standards & approvals:

    • Acoustic class II
    • Brass body in accordance with EN 1982, EN 12164, EN 12165
    • Molded chrome-plated front plate in accordance with EN 12540
    • 200-hour neutral salt spray resistant (NSS) in accordance with ISO 9227
Technical specification
  • Unique ref.18508
  • Product familySanitary
  • Product groupMounting frame
  • TypeObject (single object)
  • Date of publishing2025-10-14
  • Edition number1
Related
  • Designed inFrance
  • Manufactured inFrance
Classification
  • BIMobject CategorySanitary - WC

Region availability

Asia Europe Africa South America Oceania North America
Afghanistan
Albania
Algeria
Argentina
Australia
Belize
Armenia
Austria
Angola
Bolivia
Fiji
Canada
Azerbaijan
Belarus
Benin
Brazil
New Caledonia
Costa Rica
Bangladesh
Belgium
Botswana
Chile
New Zealand
Cuba
Bhutan
Bosnia and Herzegovina
Burkina Faso
Colombia
Papua New Guinea
Dominican Republic
Brunei
Bulgaria
Burundi
Ecuador
Solomon Islands
El Salvador
Cambodia
Croatia
Cameroon
Falkland Islands (Islas Malvinas)
Timor-Leste
Greenland
China
Cyprus
Central African Republic
French Guiana
Vanuatu
Guatemala
Georgia
Czech Republic
Chad
Guyana
Haiti
India
Denmark
Côte d'Ivoire
Paraguay
Honduras
Indonesia
Estonia
Democratic Republic of the Congo
Peru
Jamaica
Iran
Finland
Djibouti
Suriname
Mexico
Iraq
France
Egypt
Uruguay
Nicaragua
Israel
Germany
Equatorial Guinea
Venezuela
Panama
Japan
Greece
Eritrea
Puerto Rico
Jordan
Hungary
Eswatini
The Bahamas
Kazakhstan
Iceland
Ethiopia
Trinidad and Tobago
Kuwait
Ireland
Gabon
United States
Kyrgyzstan
Italy
Ghana
Laos
Latvia
Guinea
Lebanon
Lithuania
Guinea-Bissau
Malaysia
Luxembourg
Kenya
Mongolia
Moldova
Lesotho
Myanmar (Burma)
Montenegro
Liberia
Nepal
Netherlands
Libya
North Korea
North Macedonia
Madagascar
Oman
Norway
Malawi
Pakistan
Poland
Mali
Palestine
Portugal
Mauritania
Philippines
Romania
Morocco
Qatar
Russia
Mozambique
Saudi Arabia
Serbia
Namibia
South Korea
Slovakia
Niger
Sri Lanka
Slovenia
Nigeria
Syria
Spain
Republic of the Congo
Taiwan
Svalbard and Jan Mayen
Rwanda
Tajikistan
Sweden
Senegal
Thailand
Switzerland
Sierra Leone
Türkiye
Ukraine
Somalia
Turkmenistan
United Kingdom
South Africa
United Arab Emirates
South Sudan
Uzbekistan
Sudan
Vietnam
Tanzania
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe