Publish your products
18547 - SELF SUPPORTING MOUNTING FRAME WITH DIRECT FLUSH
Presto

18547 - SELF SUPPORTING MOUNTING FRAME WITH DIRECT FLUSH

18547 - SELF SUPPORTING MOUNTING FRAME WITH DIRECT FLUSH - mounting frame with vandal-proof control

Specification
  • > Working pressure :

    • 1 to 5 bar

    > Volume of water delivered :

    • Adjustable from 6 to 9 l
    • Anti-water-hammering design
    • Automatic 1 l/s flow limiter, 1.2 to 4 bar dynamic working pressure

    > Hydraulic supply :

    • On a PRESTO 1000 XL with an integrated stop valve M G 3/4" (20x27)
    • Supply either from right or from left of the concealing box

    > Material and colour finish :

    • 60 micron Epoxy coated soldiered Steel mounting frame
    • Galvanized Legs and floor fixing plates
    • Brushed stainless steel 304l front plate

    > Security :

    • Patented S® anti-blocking system to prevent water flowing continuously
    • Anti-siphon effect device to prevent pollution of the water network from backflow

    > Delivered with :

    • Socket - extension brass supply pipe M F3/4" (20x27)
    • Ø 32 mm PVC Supply pipe for the toilet bowl and junction nozzle M 55 mm
    • PE 100 mm Straight extension outlet pipe with toilet
    • 100 mm PVC Angle outlet pipe
    • Screw and dowel for toilet bowl fixing

    > Standards & approvals :

    • Acoustic class II
    • Brass body in accordance with EN 1982, EN 12164, EN 12165
    • Molded chrome-plated body in accordance with EN 12540
    • 200-hour neutral salt spray resistant (NSS) in accordance with ISO 9227
Technical specification
  • Unique ref.18547
  • Product familySanitary
  • Product groupMounting frame
  • TypeObject (single object)
  • Date of publishing2025-07-30
  • Edition number1
Related
  • Designed inFrance
  • Manufactured inFrance
Classification
  • BIMobject CategorySanitary - WC

Region availability

Asia Europe Africa South America Oceania North America
Afghanistan
Albania
Algeria
Argentina
Australia
Belize
Armenia
Austria
Angola
Bolivia
Fiji
Canada
Azerbaijan
Belarus
Benin
Brazil
New Caledonia
Costa Rica
Bangladesh
Belgium
Botswana
Chile
New Zealand
Cuba
Bhutan
Bosnia and Herzegovina
Burkina Faso
Colombia
Papua New Guinea
Dominican Republic
Brunei
Bulgaria
Burundi
Ecuador
Solomon Islands
El Salvador
Cambodia
Croatia
Cameroon
Falkland Islands (Islas Malvinas)
Timor-Leste
Greenland
China
Cyprus
Central African Republic
French Guiana
Vanuatu
Guatemala
Georgia
Czech Republic
Chad
Guyana
Haiti
India
Denmark
Côte d'Ivoire
Paraguay
Honduras
Indonesia
Estonia
Democratic Republic of the Congo
Peru
Jamaica
Iran
Finland
Djibouti
Suriname
Mexico
Iraq
France
Egypt
Uruguay
Nicaragua
Israel
Germany
Equatorial Guinea
Venezuela
Panama
Japan
Greece
Eritrea
Puerto Rico
Jordan
Hungary
Eswatini
The Bahamas
Kazakhstan
Iceland
Ethiopia
Trinidad and Tobago
Kuwait
Ireland
Gabon
United States
Kyrgyzstan
Italy
Ghana
Laos
Latvia
Guinea
Lebanon
Lithuania
Guinea-Bissau
Malaysia
Luxembourg
Kenya
Mongolia
Moldova
Lesotho
Myanmar (Burma)
Montenegro
Liberia
Nepal
Netherlands
Libya
North Korea
North Macedonia
Madagascar
Oman
Norway
Malawi
Pakistan
Poland
Mali
Palestine
Portugal
Mauritania
Philippines
Romania
Morocco
Qatar
Russia
Mozambique
Saudi Arabia
Serbia
Namibia
South Korea
Slovakia
Niger
Sri Lanka
Slovenia
Nigeria
Syria
Spain
Republic of the Congo
Taiwan
Svalbard and Jan Mayen
Rwanda
Tajikistan
Sweden
Senegal
Thailand
Switzerland
Sierra Leone
Türkiye
Ukraine
Somalia
Turkmenistan
United Kingdom
South Africa
United Arab Emirates
South Sudan
Uzbekistan
Sudan
Vietnam
Tanzania
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe