Publish your products
55478 - CONCEALED SENSOR FLUSH VALVE
Presto

55478 - CONCEALED SENSOR FLUSH VALVE

55478 - PRESTO 7200 XL N, Concealed sensor flush valve, battery power, black matte finishing.

Specification
  • > Working pressure :

    • 1 to 5 bar

    > Volume of water delivered (adjustable on request through PRESTO setting tool):

    • Small volume: 4l (+/- 1l) Adjustable from 2 to 6l at 2.5 bar
    • Large volume: 6l (+/- 1l) Adjustable from 4 to 9l at 2.5 bar
    • Volume preset at +/- 1,5l on pressure range from 1,2 to 4 bar
    • Anti-water-hammering device
    • Automatic 1l/s flow limiter, from 1.2 to 4 bar dynamic working pressure

    > Operation :

    • Double flush volume automatic detection depending on the time of user presence (4/6l - short/long detection)
    • By pass manual 6l push button (flush can be activated in case of power failure)

    > Power supply :

    • With integrated 6V-CRP2 lithium battery type in water-proof casing

    > Hydraulic supply :

    • On PRESTO 1000 XL tap with 3/4" (20x27) integrated stop valve
    • Outlet connection on flush pipe Ø 28 mm

    > Material and colour finish :

    • Bright brass body and stop valve
    • Anti-vandal stainless steel front plate with matte black coating and pink gold PVD button

    > Security :

    • Vacuum breaker device prevents the contamination of the water network from polluted water backflow
    • Patented anti-blocking "S" system to avoid the water to flow continuously
    • Solenoid valve will be automatically closed in case of low battery or any detector damage.

    > Delivered with :

    • 1 concealed box
    • 1 integrated stop valve
    • Instruction manual

    > Standards & approvals :

    • Brass body in accordance with EN 1982, EN 12164, EN 12165
    • 200-hour neutral salt spray resistant (NSS) in accordance with ISO 9227
Technical specification
  • Unique ref.55478
  • Product familySanitary
  • Product groupFlush valve
  • TypeObject (single object)
  • Date of publishing2025-10-15
  • Edition number1
Related
  • Designed inFrance
  • Manufactured inFrance
Classification
  • BIMobject CategorySanitary - WC

Region availability

Asia Europe Africa South America Oceania North America
Afghanistan
Albania
Algeria
Argentina
Australia
Belize
Armenia
Austria
Angola
Bolivia
Fiji
Canada
Azerbaijan
Belarus
Benin
Brazil
New Caledonia
Costa Rica
Bangladesh
Belgium
Botswana
Chile
New Zealand
Cuba
Bhutan
Bosnia and Herzegovina
Burkina Faso
Colombia
Papua New Guinea
Dominican Republic
Brunei
Bulgaria
Burundi
Ecuador
Solomon Islands
El Salvador
Cambodia
Croatia
Cameroon
Falkland Islands (Islas Malvinas)
Timor-Leste
Greenland
China
Cyprus
Central African Republic
French Guiana
Vanuatu
Guatemala
Georgia
Czech Republic
Chad
Guyana
Haiti
India
Denmark
Côte d'Ivoire
Paraguay
Honduras
Indonesia
Estonia
Democratic Republic of the Congo
Peru
Jamaica
Iran
Finland
Djibouti
Suriname
Mexico
Iraq
France
Egypt
Uruguay
Nicaragua
Israel
Germany
Equatorial Guinea
Venezuela
Panama
Japan
Greece
Eritrea
Puerto Rico
Jordan
Hungary
Eswatini
The Bahamas
Kazakhstan
Iceland
Ethiopia
Trinidad and Tobago
Kuwait
Ireland
Gabon
United States
Kyrgyzstan
Italy
Ghana
Laos
Latvia
Guinea
Lebanon
Lithuania
Guinea-Bissau
Malaysia
Luxembourg
Kenya
Mongolia
Moldova
Lesotho
Myanmar (Burma)
Montenegro
Liberia
Nepal
Netherlands
Libya
North Korea
North Macedonia
Madagascar
Oman
Norway
Malawi
Pakistan
Poland
Mali
Palestine
Portugal
Mauritania
Philippines
Romania
Morocco
Qatar
Russia
Mozambique
Saudi Arabia
Serbia
Namibia
South Korea
Slovakia
Niger
Sri Lanka
Slovenia
Nigeria
Syria
Spain
Republic of the Congo
Taiwan
Svalbard and Jan Mayen
Rwanda
Tajikistan
Sweden
Senegal
Thailand
Switzerland
Sierra Leone
Türkiye
Ukraine
Somalia
Turkmenistan
United Kingdom
South Africa
United Arab Emirates
South Sudan
Uzbekistan
Sudan
Vietnam
Tanzania
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe