Publish your products
64718 - NEO DUO deck-mounted single tap 3l/min 7/11sec with blue lever
Presto

64718 - NEO DUO deck-mounted single tap 3l/min 7/11sec with blue lever

64718 - NEO DUO - deck-mounted single tap 3l/min 7/11sec with blue lever

Specification
  • Working pressure:

    • 1 to 5 bar

    Flow:

    • 3 l/min at 3 bars - 4-position setting
    • Anti water-hammer system

    Flow time:

    • 15 seconds ± 5 seconds - lever upwards or downwards

    Hydraulic supply:

    • G 1/2'' x 40

    Thermal resistance:

    • This tap can withstand a thermal shock of 75°C for 30 minutes as part of a thermal shock programme

    Convenience:

    • Soft-touch
    • Two-coloured ergonomic lever, in glass fiber reinforced polymer

    Delivered with:

    • 1 Filter gasket
    • 1 base gasket
    • 1 fixture nut + 1 stainless steel washer
    • 1 Nut for 12x14 tube
    • 1 rubber flat gasket
    • 1 coloured sticker

    Standards / Approvals:

    • Acoustic class II
    • Chrome-plated brass body compliant with standards NF EN1982 / NF EN12164 / NF EN12165
    • Nickel-Chrome surface treatment compliant with NF EN12540
    • Neutral Salt Spray (NSS) resistant: 200 h according to NF ISO 9227
Technical specification
  • Unique ref.64718
  • Product familySanitary
  • Product groupTapware - Single, Mixers
  • TypeObject (single object)
  • Date of publishing2026-09-15
  • Edition number1
Related
  • Designed inFrance
  • Manufactured inFrance
Classification
  • BIMobject CategorySanitary - Taps/Faucets/Brassware

Region availability

Asia Europe Africa South America Oceania North America
Afghanistan
Albania
Algeria
Argentina
Australia
Belize
Armenia
Austria
Angola
Bolivia
Fiji
Canada
Azerbaijan
Belarus
Benin
Brazil
New Caledonia
Costa Rica
Bangladesh
Belgium
Botswana
Chile
New Zealand
Cuba
Bhutan
Bosnia and Herzegovina
Burkina Faso
Colombia
Papua New Guinea
Dominican Republic
Brunei
Bulgaria
Burundi
Ecuador
Solomon Islands
El Salvador
Cambodia
Croatia
Cameroon
Falkland Islands (Islas Malvinas)
Timor-Leste
Greenland
China
Cyprus
Central African Republic
French Guiana
Vanuatu
Guatemala
Georgia
Czech Republic
Chad
Guyana
Haiti
India
Denmark
Côte d'Ivoire
Paraguay
Honduras
Indonesia
Estonia
Democratic Republic of the Congo
Peru
Jamaica
Iran
Finland
Djibouti
Suriname
Mexico
Iraq
France
Egypt
Uruguay
Nicaragua
Israel
Germany
Equatorial Guinea
Venezuela
Panama
Japan
Greece
Eritrea
Puerto Rico
Jordan
Hungary
Eswatini
The Bahamas
Kazakhstan
Iceland
Ethiopia
Trinidad and Tobago
Kuwait
Ireland
Gabon
United States
Kyrgyzstan
Italy
Ghana
Laos
Latvia
Guinea
Lebanon
Lithuania
Guinea-Bissau
Malaysia
Luxembourg
Kenya
Mongolia
Moldova
Lesotho
Myanmar (Burma)
Montenegro
Liberia
Nepal
Netherlands
Libya
North Korea
North Macedonia
Madagascar
Oman
Norway
Malawi
Pakistan
Poland
Mali
Palestine
Portugal
Mauritania
Philippines
Romania
Morocco
Qatar
Russia
Mozambique
Saudi Arabia
Serbia
Namibia
South Korea
Slovakia
Niger
Sri Lanka
Slovenia
Nigeria
Syria
Spain
Republic of the Congo
Taiwan
Svalbard and Jan Mayen
Rwanda
Tajikistan
Sweden
Senegal
Thailand
Switzerland
Sierra Leone
Türkiye
Ukraine
Somalia
Turkmenistan
United Kingdom
South Africa
United Arab Emirates
South Sudan
Uzbekistan
Sudan
Vietnam
Tanzania
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe