Publish your products
65005 PRESTO Neo Duo 7sec
65005 PRESTO Neo Duo 7sec
    Presto
    Archived

    65005 PRESTO Neo Duo 7sec

    FUNCTION: This single deck-mounted tap turns the water on by simply pressing the push button. The water stops running automatically after a factory-set period. With or without anti-blocking system. With 4-position flow regulation. Several body lengths available. ADVANTAGES: - Patented mechanism guaranteeing constant timed flow - 4-position flow adjustment inaccessible to users, non turnable button, non-removable and wear-proof colour marker - Easier maintenance: easy-to-replace interchangeable head - Aesthetics: Modern design
    Specification
    • Variants : 65005 Connexion type : G 1/2 x 40 Pressure : - 1 to 5 bars Warranty : 0 Function : Working pressure: - 1 to 5 bar Debit : - 3 l/min at 3 bars - 4-position setting - Anti water-hammer system
    Technical specification
    • Unique ref.PRE020073
    • Product familySanitary
    • Product groupWashbasin
    • TypeObject (single object)
    • Date of publishing2019-12-20
    • Edition number1
    Related
    • Designed inFrance
    • Manufactured inFrance
    Classification
    • BIMobject CategorySanitary - Bathroom Accessories
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit