Publish your products
85671 PRESTO Safety Shower and Eye Wash Combo
Presto
Archived

85671 PRESTO Safety Shower and Eye Wash Combo

2.7 out of 5 stars2.7(11 reviews)
This product is to be used as first aid in case of burns, chemical contamination among others. This product should be placed as close as possible to the workstation. Shower head limiting water retention Eyewashers with integrated flow regulator 26L/min approx. Stainless steel collection bowl, with outlet Robust and efficient shower release handle
Specification
  • Materials: brass and stainless steel, with a chemical-resistant polyester powder coating, EPDM eye rests
Technical specification
  • Unique ref.PRE080035
  • Product familySanitary
  • Product groupShower
  • Date of publishing2020-10-27
  • Edition number1
  • Height (mm)2398
  • Width (mm)274
  • Depth (mm)661
Related
  • Material mainBrass
  • Designed inFrance
  • Manufactured inFrance
Classification
  • BIMobject CategorySanitary - Showers
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit