105288 Facade Hatch 500x700

105288 Facade Hatch 500x700

Facade fire hatch, stainless steel. With 50mm insulation in the door and equipped with a lock for fire brigade key according to SMS 1188. RAL 9005 black in standard version. Fire hatches are available in several dimensions and colors.

Specification
  • artnr :105288 

    make hole 500x800

Technical specification
  • Unique ref.105288-lucka-500x700
  • Collection setWet Riser
  • Collectionwet riser
  • TypeBuilding Materials
  • Date of publishing2022-09-23
  • Edition number1
  • Height (mm)550
  • Width (mm)760
  • Depth (mm)50
Related
  • Material mainStainless steel
Classification
  • BIMobject CategoryFire Products - Protection