Publish your products
101004 Box EI60
Presto AB

101004 Box EI60


built in box of aluzinc sheet provided with insulation

in order not to break the fire class of the wall construction.

Specification
  • art.nr. 101004

Technical specification
  • Unique ref.box-ei60
  • Product familyFire Hose Reel
  • Product groupFire Hose Reel Accessories
  • TypeObject (single object)
  • Date of publishing2022-03-02
  • Edition number1
  • Height (mm)840
  • Width (mm)840
  • Depth (mm)121
Related
  • Material mainMetal
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategoryFire Products - Protection
  • IFC classificationObject
  • ETIM CodeEG000056
  • ETIM NameFire protection systems
  • Uniclass 2015 CodeSs_55_30_96
  • Uniclass 2015 DescriptionWater fire extinguishing systems

Region availability

Europe
Denmark
Finland
Norway
Sweden
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit