Publish your products
100678 Fire Hose Reel Type 1 with STABILO-Hose 240 30m/25-S
Presto AB

100678 Fire Hose Reel Type 1 with STABILO-Hose 240 30m/25-S

Fire Hose Reel type 1 center hose reel is the base of all our fire hose reels . The water supply through the center hose reel enables function without pulling the whole hose out. Wallmounted.

Specification
  • Art. nr. 100678

    Typ 1/175

    Hose
    Lengt/Dimension
    30 m / 25 mm

    Center Hose reel Diameter x projection
    585 x 240 mm

    RSK nr. 422 72 53

Technical specification
  • Unique ref.fire-hose-reel-type-1-240-30m-25-s-100678
  • Product familyFire Hose Reel
  • Product groupFire Hose Reel type 1
  • TypeObject (single object)
  • Date of publishing2021-10-27
  • Edition number1
  • Height (mm)585
  • Width (mm)585
  • Depth (mm)240
Related
  • Material mainMetal
  • Material secondaryRubber
  • Designed inSweden
  • Manufactured inSweden
  • Weight Net (Kg)15.5
Classification
  • BIMobject CategoryFire Products - Protection
  • IFC classificationObject
  • ETIM CodeEG000056
  • ETIM NameFire protection systems
  • Uniclass 2015 CodeSs_55_30_96
  • Uniclass 2015 DescriptionWater fire extinguishing systems

Region availability

Europe
Denmark
Finland
Norway
Sweden
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit