Publish your products
103745 Fire Hose Reel Type 4SVS/160 30m/25-S
Presto AB

103745 Fire Hose Reel Type 4SVS/160 30m/25-S

TYPE 4SVS FIRE HYDRANT

For recessed wall mounting. With waterproofing.

Presto Type 4SVS Fire Hydrant Cabinet with centre hose

reel for recessed wall mounting. The 4SVS consists of

a unique liner mounted at the bottom of the cabinet creating

a waterproof layer. There are two drain holes at the front of

the cabinet and the frame. This allows for quick detection of

any leaking water, minimising the risk of water damage.

Based on Presto’s proven 4S series (fire hydrants for recessed

mounting), the 4SVS series has the same dimensions and

features as before, but several items have been modified

to minimise the risk of water damage.

Comes complete with factory-mounted insert, ball valve and signs. The cabinet comes with a right-hinged or lefthinged door. Right-hinged door in standard design.

Specification
  • art.nr. 103745

    Hose Lenght/Dimension

    30m/25mm

    Built in depth 160mm

Technical specification
  • Unique ref.Fire-Hose-Reel-Type-4SVS-160-30m-25-S-103745
  • Product familyFire Hose Reel
  • Product groupFire Hose Reel Type 4
  • TypeObject (single object)
  • Date of publishing2021-11-02
  • Edition number1
  • Height (mm)790
  • Width (mm)790
  • Depth (mm)190
Related
  • Material mainMetal
  • Material secondaryRubber
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategoryFire Products - Protection
  • IFC classificationObject
  • ETIM CodeEG000056
  • ETIM NameFire protection systems
  • Uniclass 2015 CodeSs_55_30_96
  • Uniclass 2015 DescriptionWater fire extinguishing systems

Region availability

Europe
Denmark
Finland
Norway
Sweden
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit