Publish your products
104807 Dry Riser Inlet DN 80
Presto AB

104807 Dry Riser Inlet DN 80

art nr 104807

Inlet Coupling for dry riser DN80


Specification
  • Grooved inlet, Coupling, Grooved Couppling, Coupling Bend, 2 Grooved inlet Coupligs & 1 coupliing cover lid (preassure side) DN80 (88,9)

Technical specification
  • Unique ref.intag-stigarledning-dn-80
  • Product familyDry Riser
  • Product groupInlet
  • TypeObject (single object)
  • Date of publishing2022-02-18
  • Edition number1
  • Height (mm)175
  • Width (mm)160
  • Depth (mm)270
Related
  • Material mainBrass
  • Material secondarySteel
  • Designed inSweden
  • Manufactured inSweden
  • Weight Net (Kg)5.35
Classification
  • BIMobject CategoryFire Products - Protection
  • IFC classificationObject
  • ETIM CodeEG000056
  • ETIM NameFire protection systems
  • Uniclass 2015 CodeSs_55_30_96
  • Uniclass 2015 DescriptionWater fire extinguishing systems

Region availability

Europe
Denmark
Finland
Norway
Sweden
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit