Publish your products
United States
English (US)
Language
Project location
Publish your products
Free sign up
Log in
prestobrandab/products/8e818852-3852-4311-9118-58287abc2c05
Home
Categories
Fire Products
Protection
104901 Outlet DN100
Unavailable in United States
Presto AB
Follow
104901 Outlet DN100
Outlet DN100 104901
Download
Specification
Specification
Hole saw 64mm
Technical specification
Technical specification
Unique ref.
outlet-dn100-104901
Product family
Dry Riser
Product group
Outlet
Type
Building Materials
Date of publishing
2022-06-30
Edition number
1
Related
Related
Material main
Metal
Designed in
Sweden
Manufactured in
Sweden
Classification
Classification
BIMobject Category
Fire Products - Protection
IFC classification
Fire Suppression Terminal
ETIM Code
EG000056
ETIM Name
Fire protection systems
Region availability
Europe
Denmark
Finland
Norway
Sweden
Similar products
Nystrom
ABC Portable Fire Extinguisher
4.2
(
71
)
Download
Babcock-Davis
Crown Fire Extinguisher Cabinet
4.8
(
12
)
Download
Edwards
Intelligent Smoke Detector with Optional CO Sensor
4.5
(
19
)
Download
Activar Construction Products Group
JL Industries | FE Cabinet Ambassador Steel
3.4
(
7
)
Download
Activar Construction Products Group
JL Industries | Hose & Valve Cabinet Crownline Stainless
3.7
(
6
)
Download
Edwards
Intelligent Carbon Monoxide Detector
4.3
(
16
)
Download