Publish your products
United States
English (US)
Language
Project location
Publish your products
Free sign up
Log in
prestobrandab/products/7ad05330-c39a-4a55-bb9b-b9d7db390f94
Home
Categories
Fire Products
Protection
107516 Preassure Gauge Wet Riser Complete DN80
Unavailable in United States
Presto AB
Follow
107516 Preassure Gauge Wet Riser Complete DN80
4.2
(5 reviews)
Preassure Gauge Wet Riser Complete DN80
Download
Specification
Specification
art. nr. 107516
Hole saw 38mm
Technical specification
Technical specification
Unique ref.
preassure-gauge-wet-riser-complete-dn80-107516
Product family
Wet Riser
Product group
Preassure Gauges
Type
Object (single object)
Date of publishing
2022-07-08
Edition number
1
Height (mm)
110
Width (mm)
340
Depth (mm)
150
Related
Related
Material main
Brass
Material secondary
Metal
Designed in
Sweden
Manufactured in
Sweden
Weight Net (Kg)
2.45
Classification
Classification
BIMobject Category
Fire Products - Protection
IFC classification
Object
ETIM Code
EG000056
ETIM Name
Fire protection systems
Uniclass 2015 Code
Ss_55_30_96
Uniclass 2015 Description
Water fire extinguishing systems
Region availability
Europe
Denmark
Finland
Norway
Sweden
Similar products
Nystrom
ABC Portable Fire Extinguisher
4.2
(
71
)
Download
Babcock-Davis
Crown Fire Extinguisher Cabinet
4.8
(
12
)
Download
Edwards
Intelligent Smoke Detector with Optional CO Sensor
4.5
(
19
)
Download
Activar Construction Products Group
JL Industries | FE Cabinet Ambassador Steel
3.4
(
7
)
Download
Activar Construction Products Group
JL Industries | Hose & Valve Cabinet Crownline Stainless
3.7
(
6
)
Download
Edwards
Intelligent Carbon Monoxide Detector
4.3
(
16
)
Download