Publish your products
108451 Presto Riser Pump 600l/min
Presto AB

108451 Presto Riser Pump 600l/min

artnr: 108451 Presto Wet Riser Pump without break water tank

Specification
  • controller cabinet is movable, cable lengt must be specified when ordered

Technical specification
  • Unique ref.presto-riser-pump-600l-min
  • Product familyWet Riser
  • Product groupwet riser
  • TypeBuilding Materials
  • Date of publishing2022-10-12
  • Edition number1
  • Height (mm)1728
  • Width (mm)1975
  • Depth (mm)800
Related
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategoryFire Products - Protection
  • IFC classificationFire Suppression Terminal
  • ETIM CodeEG000056
  • ETIM NameFire protection systems

Region availability

Europe
Denmark
Finland
Norway
Sweden
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit