Publish your products
United States
English (US)
Language
Project location
Publish your products
Free sign up
Log in
prestobrandab/products/20c74256-745e-4521-b7d8-abb5ca26a8a6
Home
Categories
Fire Products
Protection
109737 Presto Toppskåp right
Unavailable in United States
Presto AB
Follow
109737 Presto Toppskåp right
Presto Toppskåp right 109737
Download
Specification
Specification
Presto Toppskåp right 109737
Technical specification
Technical specification
Unique ref.
presto-toppskap-hoger-109737
Product family
Wet Riser
Product group
wet riser
Type
Building Materials
Date of publishing
2022-09-19
Edition number
1
Height (mm)
800
Width (mm)
600
Depth (mm)
300
Related
Related
Designed in
Sweden
Manufactured in
Sweden
Classification
Classification
BIMobject Category
Fire Products - Protection
Region availability
Europe
Denmark
Finland
Norway
Sweden
Similar products
Babcock-Davis
Crown Fire Extinguisher Cabinet
4.8
(
12
)
Download
Nystrom
ABC Portable Fire Extinguisher
4.2
(
71
)
Download
Activar Construction Products Group
JL Industries | FE Cabinet Ambassador Steel
3.4
(
7
)
Download
Activar Construction Products Group
JL Industries | Hose & Valve Cabinet Crownline Stainless
3.7
(
6
)
Download
Edwards
G1 LED - Compact Wall - Horn - Strobe
4.7
(
17
)
Download
Reliable Sprinkler
F1FR Series
4.4
(
14
)
Download