Publish your products
United States
English (US)
Language
Project location
Publish your products
Free sign up
Log in
prestobrandab/products/738da580-d7df-40f0-8702-90be1fef04d2
Home
Categories
Fire Products
Protection
112069 Presto Uttag DN100
Unavailable in United States
Presto AB
Follow
112069 Presto Uttag DN100
Presto Outlet Dn100 112069
Download
Specification
Specification
Hole saw 51mm 64mm 38mm
CC 200
CC 550
Technical specification
Technical specification
Unique ref.
presto-uttag-dn100-112069
Product family
Wet Riser
Product group
wet riser
Type
Building Materials
Date of publishing
2022-09-22
Edition number
1
Related
Related
Designed in
Sweden
Manufactured in
Sweden
Classification
Classification
BIMobject Category
Fire Products - Protection
IFC classification
Fire Suppression Terminal
ETIM Code
EG000056
ETIM Name
Fire protection systems
Region availability
Europe
Denmark
Finland
Norway
Sweden
Similar products
Babcock-Davis
Crown Fire Extinguisher Cabinet
4.8
(
12
)
Download
Nystrom
ABC Portable Fire Extinguisher
4.2
(
71
)
Download
Activar Construction Products Group
JL Industries | FE Cabinet Ambassador Steel
3.4
(
7
)
Download
Activar Construction Products Group
JL Industries | Hose & Valve Cabinet Crownline Stainless
3.7
(
6
)
Download
Edwards
G1 LED - Compact Wall - Horn - Strobe
4.7
(
17
)
Download
Reliable Sprinkler
F1FR Series
4.4
(
14
)
Download