Publish your products
605 Washbasin Tap Pillar

605 Washbasin Tap Pillar

Ecological shut off mixer tap, for fixing on counter with chromed brass body. Models: 10601 - 10532 - 10533 - 10612 - 10613 - 10621.
Specification
  • *Automatic safety-lock: 10 ± 2 s. *Flow rate: 2 l/min. *1/2male inlet. *Aerator included. *Press-button opener. *Chromed brass body and press-buton, non-corrosive internal pieces. *Interchangeable head comprising the whole mechanism of the tap. *Supplied with: seal, washer and fixing nut. *Gross weight: 0,730 Kg. *Water saving: 77%.
Technical specification
  • Unique ref.10601
  • Product familyFaucets
  • Product groupBasins
  • TypeObject (single object)
  • Date of publishing2019-11-12
  • Edition number1
  • Height (mm)123
  • Width (mm)49
  • Depth (mm)144
Related
  • Material mainChrome
  • Designed inSpain
  • Manufactured inSpain
Classification
  • BIMobject CategorySanitary - Taps/Faucets/Brassware
  • IFC classificationSanitary Terminal
  • UNSPSC namePlumbing fixtures
  • UNSPSC code3018
  • CSI MasterFormat 2014 Code22 41 00
  • CSI MasterFormat 2014 TitleResidential Plumbing Fixtures
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Region availability

South America North America Europe
Argentina
Costa Rica
Portugal
Bolivia
El Salvador
Spain
Brazil
Guatemala
Chile
Honduras
Colombia
Mexico
Ecuador
Nicaragua
Falkland Islands (Islas Malvinas)
Panama
French Guiana
Trinidad and Tobago
Guyana
Paraguay
Peru
Suriname
Uruguay
Venezuela