Publish your products
105 LM ECO Washbasin Tap Mixer

105 LM ECO Washbasin Tap Mixer

Ecological shut off mixer tap, for fixing on counter. Models: 10920 - 10921.
Specification
  • *Chromed brass body, non-corrosive internal pieces. *Interchangeable head comprising the whole mechanism of the tap. *Supplied with fixation elements, seal and washer, 350 mm flexible hose, 1/2" nut. *Non-return valves to prevent the intercommunication of hot and cold water. *Handle mixer provided with color indications to change de temperature. *Flow rate: 2 l/min. *Automatic safety-lock: 10 ± 2s. *Gross weight: 0,860 kg. *Water saving: 77%.
Technical specification
  • Unique ref.10920
  • Product familyFaucets
  • Product groupBasins
  • TypeObject (single object)
  • Date of publishing2019-11-12
  • Edition number1
  • Height (mm)123
  • Width (mm)57
  • Depth (mm)155
Related
  • Material mainChrome
  • Designed inSpain
  • Manufactured inSpain
Classification
  • BIMobject CategorySanitary - Taps/Faucets/Brassware
  • IFC classificationSanitary Terminal
  • UNSPSC namePlumbing fixtures
  • UNSPSC code3018
  • CSI MasterFormat 2014 Code22 41 00
  • CSI MasterFormat 2014 TitleResidential Plumbing Fixtures
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Region availability

South America North America Europe
Argentina
Costa Rica
Portugal
Bolivia
El Salvador
Spain
Brazil
Guatemala
Chile
Honduras
Colombia
Mexico
Ecuador
Nicaragua
Falkland Islands (Islas Malvinas)
Panama
French Guiana
Trinidad and Tobago
Guyana
Paraguay
Peru
Suriname
Uruguay
Venezuela