Publish your products
XT ECO UE Built-In Wall-Mounted Urinal Tap

XT ECO UE Built-In Wall-Mounted Urinal Tap

Ecological shut-off urinal tap Presto XT ECO UE, for wall mounting, built-in. Models: 11708 - 11636.
Specification
  • *Interchangeable head comprising the whole mechanism of the tap. *Soft push: easy and comfortable opening, recommended for sites with children, the elderly. *1/2 female inlet and outlet. *Flow rate: 5 l/min to 3 bar. *Automatic safety-lock: 5 ± 1s. *Stainless steel screws. *Gross weight: 0,481 kg. *Water saving: 76%.
Technical specification
  • Unique ref.11708
  • Product familyFaucets
  • Product groupUrinal
  • TypeObject (single object)
  • Date of publishing2019-11-12
  • Edition number1
  • Height (mm)91
  • Width (mm)91
  • Depth (mm)75
Related
  • Material mainChrome
  • Designed inSpain
  • Manufactured inSpain
Classification
  • BIMobject CategorySanitary - Taps/Faucets/Brassware
  • IFC classificationSanitary Terminal
  • UNSPSC namePlumbing fixtures
  • UNSPSC code3018
  • CSI MasterFormat 2014 Code22 41 00
  • CSI MasterFormat 2014 TitleResidential Plumbing Fixtures
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Region availability

South America North America Europe
Argentina
Costa Rica
Portugal
Bolivia
El Salvador
Spain
Brazil
Guatemala
Chile
Honduras
Colombia
Mexico
Ecuador
Nicaragua
Falkland Islands (Islas Malvinas)
Panama
French Guiana
Trinidad and Tobago
Guyana
Paraguay
Peru
Suriname
Uruguay
Venezuela