Publish your products
XT Wall-Mounted Toilet Tap

XT Wall-Mounted Toilet Tap

Push toilet flush valve Presto XT I for wall mounting. Models: 14209 - ABT14209.
Specification
  • *Interchangeable piston comprising the whole mechanism of the flush. *Anti-sipon device incorporated. *Minimum pressure: 0,900 bar. *3/4 male inlet. *Flow: 1,5 l/s. *Automatic closing: 7 ± 2s. *Supplied with: seal, washer and union nut for Ø28 mm. *Gross weight: 0,790 kg.
Technical specification
  • Unique ref.14209
  • Product familyFaucets
  • Product groupWC
  • TypeObject (single object)
  • Date of publishing2019-11-12
  • Edition number1
  • Height (mm)126
  • Width (mm)60
  • Depth (mm)56
Related
  • Material mainChrome
  • Designed inSpain
  • Manufactured inSpain
Classification
  • BIMobject CategorySanitary - Taps/Faucets/Brassware
  • IFC classificationSanitary Terminal
  • UNSPSC namePlumbing fixtures
  • UNSPSC code3018
  • CSI MasterFormat 2014 Code22 41 00
  • CSI MasterFormat 2014 TitleResidential Plumbing Fixtures
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Region availability

South America North America Europe
Argentina
Costa Rica
Portugal
Bolivia
El Salvador
Spain
Brazil
Guatemala
Chile
Honduras
Colombia
Mexico
Ecuador
Nicaragua
Falkland Islands (Islas Malvinas)
Panama
French Guiana
Trinidad and Tobago
Guyana
Paraguay
Peru
Suriname
Uruguay
Venezuela