Publish your products
ARTE I 2D Wall-Mounted Toilet Tap

ARTE I 2D Wall-Mounted Toilet Tap

Push ecological flush valve for wall mounting with chromed brass body. Anti-sipon device incorporated. Model: 15050.
Specification
  • *Flow: 1,2 l/s. *3/4 male inlet. *Double-discharge push-button, at 3 y 6 litres to 3 bar. *Supplied with: seal, washer and union nut for Ø28 mm. *Antisipon device incorporated. *Interchangeable head comprising the whole mechanism of the tap. *Push-button opening. *Chromed brass body with non-corrosive internal pieces. *Compatible with Flush 1000 C. *Gross weight: 0,651 kg. *Water saving: 45%. *Without stopcock.
Technical specification
  • Unique ref.15050
  • Product familyFaucets
  • Product groupWC
  • TypeObject (single object)
  • Date of publishing2019-11-12
  • Edition number1
  • Height (mm)231
  • Width (mm)60
  • Depth (mm)56
Related
  • Material mainChrome
  • Designed inSpain
  • Manufactured inSpain
Classification
  • BIMobject CategorySanitary - Taps/Faucets/Brassware
  • IFC classificationSanitary Terminal
  • UNSPSC namePlumbing fixtures
  • UNSPSC code3018
  • CSI MasterFormat 2014 Code22 41 00
  • CSI MasterFormat 2014 TitleResidential Plumbing Fixtures
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Region availability

South America North America Europe
Argentina
Costa Rica
Portugal
Bolivia
El Salvador
Spain
Brazil
Guatemala
Chile
Honduras
Colombia
Mexico
Ecuador
Nicaragua
Falkland Islands (Islas Malvinas)
Panama
French Guiana
Trinidad and Tobago
Guyana
Paraguay
Peru
Suriname
Uruguay
Venezuela