Publish your products
ZIP PLUS 2.0 Shower mixer column sprayer 200 mm abs,flexible hose inox and handle pysa 5 functions

ZIP PLUS 2.0 Shower mixer column sprayer 200 mm abs,flexible hose inox and handle pysa 5 functions

Presto Ibérica ZIP Plus 2.0 21550100 - 21550300 Single-lever shower group with column, shower head and shower accessories.
Specification
  • Tap made of brass with chrome finish. Supplied with 200 mm diameter ABS shower head, PVC hose, 5-function shower handle, 2 eccentrics from 1/2 to 3/4 and 2 trims. Height-adjustable column (telescopic). Minimum operating pressure: 0.5 bar. Sealed mixer cartridge with 35 mm diameter ceramic discs.
Technical specification
  • Unique ref.21550100
  • Product familyFaucets
  • Product groupShowers
  • TypeObject (single object)
  • Date of publishing2026-06-16
  • Edition number1
  • Height (mm)1354
  • Width (mm)290
  • Depth (mm)511
Related
  • Material mainChrome
  • Designed inSpain
  • Manufactured inSpain
  • Weight Net (Kg)6.37
Classification
  • BIMobject CategorySanitary - Taps/Faucets/Brassware
  • IFC classificationSanitary Terminal
  • Uniclass 2015 CodePr_40_20
  • Uniclass 2015 DescriptionSanitary fittings and accessories
  • CSI MasterFormat 2014 Code22 41 00
  • CSI MasterFormat 2014 TitleResidential Plumbing Fixtures
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets

Region availability

South America North America Europe
Argentina
Costa Rica
Portugal
Bolivia
El Salvador
Spain
Brazil
Guatemala
Chile
Honduras
Colombia
Mexico
Ecuador
Nicaragua
Falkland Islands (Islas Malvinas)
Panama
French Guiana
Trinidad and Tobago
Guyana
Paraguay
Peru
Suriname
Uruguay
Venezuela
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit