Publish your products
509 pedal operated washbasin

509 pedal operated washbasin

Push pedal single water washbasin for Presto 509. Model: 23100.
Specification
  • *Nickel plated brass body and stainless steel plate.*Automatic closing: 4 ± 2 s. *Flow rate: 6 l/minute. *Inlet and outlet gaskets and bolts for mouunting on Ø 10 x 12 mm tube. *Foot opening by 10 x 10 cm stainless steel plate.
Technical specification
  • Unique ref.23100
  • Product familyFaucets
  • Product groupBasins
  • TypeObject (single object)
  • Date of publishing2019-11-12
  • Edition number1
  • Height (mm)68
  • Width (mm)265
  • Depth (mm)100
Related
  • Material mainChrome
  • Designed inSpain
  • Manufactured inSpain
Classification
  • BIMobject CategorySanitary - Taps/Faucets/Brassware
  • IFC classificationSanitary Terminal
  • UNSPSC namePlumbing fixtures
  • UNSPSC code3018
  • CSI MasterFormat 2014 Code22 41 00
  • CSI MasterFormat 2014 TitleResidential Plumbing Fixtures
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Region availability

South America North America Europe
Argentina
Costa Rica
Portugal
Bolivia
El Salvador
Spain
Brazil
Guatemala
Chile
Honduras
Colombia
Mexico
Ecuador
Nicaragua
Falkland Islands (Islas Malvinas)
Panama
French Guiana
Trinidad and Tobago
Guyana
Paraguay
Peru
Suriname
Uruguay
Venezuela