Publish your products
520 Washbasin Tap

520 Washbasin Tap

Push pedal single water washbasin for Presto 520. Model: 23600.
Specification
  • *Nickel plated brass body and stainless steel plate. *Inlet and outlet gaskets and bolts for mounting on Ø 10 x 12 mm tube. *Flow rate: 6l/min. *Automatic closing: 4 ± 2 s. *Push pedal opening. *Interchangeable head comprising the whole mechanism of the tap. *Materials resistant to corrosion and lime deposits. *Gross weight: 1,100 Kg.
Technical specification
  • Unique ref.23600
  • Product familyFaucets
  • Product groupBasins
  • TypeObject (single object)
  • Date of publishing2019-11-12
  • Edition number1
  • Height (mm)110
  • Width (mm)95
  • Depth (mm)220
Related
  • Material mainChrome
  • Designed inSpain
  • Manufactured inSpain
Classification
  • BIMobject CategorySanitary - Taps/Faucets/Brassware
  • IFC classificationSanitary Terminal
  • UNSPSC namePlumbing fixtures
  • UNSPSC code3018
  • CSI MasterFormat 2014 Code22 41 00
  • CSI MasterFormat 2014 TitleResidential Plumbing Fixtures
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Region availability

South America North America Europe
Argentina
Costa Rica
Portugal
Bolivia
El Salvador
Spain
Brazil
Guatemala
Chile
Honduras
Colombia
Mexico
Ecuador
Nicaragua
Falkland Islands (Islas Malvinas)
Panama
French Guiana
Trinidad and Tobago
Guyana
Paraguay
Peru
Suriname
Uruguay
Venezuela