Publish your products
XT LM Washbasin Tap Timed Mixer

XT LM Washbasin Tap Timed Mixer

Timer washbasin tap Presto XT LM, multi-directional control lever, for fixing on counter. Models: 26242 - 26245.
Specification
  • *Interchangeable head comprising the whole mechanism of the tap. *Handle mixer provided with color indications. *Flow rate: 6 l/min. *Supplied with fixation elements: seal, washer, non-return valve and nut. *350 mm 1/2" flexible inox hose. *Gross weight: 1,118 kg. *Automatic closing: 15 ± 5 s.
Technical specification
  • Unique ref.26242
  • Product familyFaucets
  • Product groupBasins
  • TypeObject (single object)
  • Date of publishing2019-10-22
  • Edition number1
  • Height (mm)131
  • Width (mm)57
  • Depth (mm)253
Related
  • Material mainChrome
  • Designed inSpain
  • Manufactured inSpain
Classification
  • BIMobject CategorySanitary - Taps/Faucets/Brassware
  • IFC classificationSanitary Terminal
  • UNSPSC namePlumbing fixtures
  • UNSPSC code3018
  • CSI MasterFormat 2014 Code22 41 00
  • CSI MasterFormat 2014 TitleResidential Plumbing Fixtures
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Region availability

South America North America Europe
Argentina
Costa Rica
Portugal
Bolivia
El Salvador
Spain
Brazil
Guatemala
Chile
Honduras
Colombia
Mexico
Ecuador
Nicaragua
Falkland Islands (Islas Malvinas)
Panama
French Guiana
Trinidad and Tobago
Guyana
Paraguay
Peru
Suriname
Uruguay
Venezuela