Publish your products
XT LM High Washbasin Tap Timed Mixer multi-directional lever

XT LM High Washbasin Tap Timed Mixer multi-directional lever

Timer high washbasin tap Presto XT LM with multi-directional control lever for fixing on counter. Model: 26552.
Specification
  • *Automatic safety-lock: 15 ± 5 s. *Flow rate: 6 l/min. *1/2 male inlet. *Press button opening. *Handle mixer designed for comfort and provided with color indications. *Chromed brass body and press button, interchangeable pieces. *Supplied with: 350 mm flexible inox hose ½”, two stopcock set, seal and washer. *Saving water reduction of up to 77%. *Interchangeable head comprising the whole mechanism of the tap. *Gross weight: 1,020 kg. *Supplied with non-return valves to prevent the intercommunication of hot and cold water.
Technical specification
  • Unique ref.26552
  • Product familyFaucets
  • Product groupBasins
  • TypeObject (single object)
  • Date of publishing2022-09-01
  • Edition number1
  • Height (mm)86
  • Width (mm)183
  • Depth (mm)400
Related
  • Material mainChrome
  • Designed inSpain
  • Manufactured inSpain
Classification
  • BIMobject CategorySanitary - Taps/Faucets/Brassware
  • IFC classificationSanitary Terminal
  • UNSPSC namePlumbing fixtures
  • UNSPSC code3018
  • CSI MasterFormat 2014 Code22 41 00
  • CSI MasterFormat 2014 TitleResidential Plumbing Fixtures
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Region availability

South America North America Europe
Argentina
Costa Rica
Portugal
Bolivia
El Salvador
Spain
Brazil
Guatemala
Chile
Honduras
Colombia
Mexico
Ecuador
Nicaragua
Falkland Islands (Islas Malvinas)
Panama
French Guiana
Trinidad and Tobago
Guyana
Paraguay
Peru
Suriname
Uruguay
Venezuela
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit